??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1562110 - SAC-5P-MS/ 3,0-100 SCO OBS
Bill of material
PHOENIX CONTACT 1562110
Product number of the Manufacturer
1562110
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, Plug straight M12, coding: A SPEEDCON, on free cable end, cable length: 3 m
Manufacturer Type Description
SAC-5P-MS/ 3,0-100 SCO OBS
Preview
International product number
4046356291972
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated voltage
48 V
rated current
4 A
Application standards
not available
certificate/approval
cULus Listed
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
Yes
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
No
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M12
Use for product
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Radial networked
No
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4046356291972
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, Plug straight M12, coding: A SPEEDCON, on free cable end, cable length: 3 m
Product type
SAC-5P-MS/ 3,0-100 SCO OBS
URI of the product
http://www.phoenixcontact.com/product/1562110
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part