??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1561797 - VS-M12MSD-RJ45X-931/ 2,0
Bill of material
PHOENIX CONTACT 1561797
Product number of the Manufacturer
1561797
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5, 4-position, Plug straight M12, on Plug straight RJ45, cable length: 2 m
Manufacturer Type Description
VS-M12MSD-RJ45X-931/ 2,0
Preview
diameter
6.400 mm
Application standards
not available
certificate/approval
not available
Pole number
4
Degree of protection (IP), mounted
IP20
Without halogens
No
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
nominal voltage
48 V
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
Ethernet
Thickness of insulation
1.200 mm
GTIN
4046356288637
Manufacturer product designation
Network cable
Manufacturer product description
Assembled Ethernet cable, CAT5e, shielded, 2-pair, AWG 26 stranded (7-wire), RAL 5021 (water blue), M12 4-pos. D-coded on RJ45 connector, length: 2 m, customer version
Product type
VS-M12MSD-RJ45X-931/ 2,0
GLN of manufacturer
4063151
International product number
4046356288637
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part