??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1561640000 - WPD 102 2X35/2X25 BL
Bill of material
Weidmueller 1561640000
Preview
Product number of the Manufacturer
1561640000
Manufacturer Type Description
WPD 102 2X35/2X25 BL
Short Description
Potential distributor terminal, Screw connection, 1000 V, 202 A, Number of poles: 1, blue
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118366570
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
202 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
202 A
color
blue
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
Yes
Closing plate required
No
rated voltage
1000 V
Mass
0.092 kg
depth
49.236 mm
height
55.4 mm
width
29.062 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
CAD modeli indir