??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1561620000 - WPD 202 4X35/4X25 GN
Bill of material
Weidmueller 1561620000
Preview
Product number of the Manufacturer
1561620000
Manufacturer Type Description
WPD 202 4X35/4X25 GN
Short Description
Potential distributor terminal, Screw connection, 1000 V, 202 A, Number of poles: 2, green
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118366822
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
202 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
202 A
color
green
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
Yes
Closing plate required
No
rated voltage
1000 V
Mass
0.184 kg
depth
49.162 mm
height
55.4 mm
width
50.008 mm
customs tariff number (TARIC)
85369010
URL
URL
预览
3D
2D
下载CAD模型