??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1559920000 - ESG 9/20 MC NE RT
Bill of material
Weidmueller 1559920000
Preview
Product number of the Manufacturer
1559920000
Manufacturer Type Description
ESG 9/20 MC NE RT
Short Description
Device marking, Printed characters: neutral, Polyamide 66, red
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118364828
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.001 kg
depth
2.6 mm
height
9 mm
width
20 mm
customs tariff number (TARIC)
39269097
URL
URL
预览
3D
2D
下载CAD模型