??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1558373 - SAC-4P- 5,0-990/M12FS
Bill of material
PHOENIX CONTACT 1558373
Product number of the Manufacturer
1558373
Short Description
Bus system cable
Long Description
Bus system cable, CC link (10 Mbps), 4-position, PVC, red, shielded, free cable end, on Socket straight M12, coding: A, cable length: 5 m
Manufacturer Type Description
SAC-4P- 5,0-990/M12FS
Preview
International product number
4046356293709
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
7.700 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
EAC, EAC-RoHS
Pole number
4
Degree of protection (IP), mounted
IP67
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
screened
No
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PVC
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
red
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-30 °C
max. permissible cable outside temperature, fixed laid
60 °C
max. permissible cable outside temperature, when moving
60 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.500 mm^2
Conductor cross section (AWG), max.
20
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
CC link
Thickness of insulation
0.890 mm
GTIN
4046356293709
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CC link (10 Mbps), 4-position, PVC, red, shielded, free cable end, on Socket straight M12, coding: A, cable length: 5 m
Product type
SAC-4P- 5,0-990/M12FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part