??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1557578 - SACC-DSIV-MS-8CON-L180-THR SH
Bill of material
PHOENIX CONTACT 1557578
Product number of the Manufacturer
1557578
Short Description
Device connector, rear mounting
Long Description
Sensor/actuator flush-type connector, plug, 8-pos., M12 SPEEDCON, A-coded, shielded, rear/screw mounting with M12 thread, with straight THR solder connection
Manufacturer Type Description
SACC-DSIV-MS-8CON-L180-THR SH
Preview
International product number
4046356284899
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
73
rated voltage
30 V
rated current
2 A
Application standards
not available
Combustibility class
V0
certificate/approval
EAC
net weight
0.009 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
Yes
Number of control contacts
8
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
A-coded
screened
Yes
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Male (plug)
GTIN
4046356284899
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Sensor/actuator flush-type connector, plug, 8-pos., M12 SPEEDCON, A-coded, shielded, rear/screw mounting with M12 thread, with straight THR solder connection
Product type
SACC-DSIV-MS-8CON-L180-THR SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част