??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1557413 - SAC-5P-M12YF/M12FS-M12MSVPP 90
Bill of material
PHOENIX CONTACT 1557413
Product number of the Manufacturer
1557413
Short Description
Y distributor
Long Description
Sensor/actuator Y-distributor, 5-pos., M12 socket, encoding turned by 90°, on M12 socket and M12 connector, parallel distributor
Manufacturer Type Description
SAC-5P-M12YF/M12FS-M12MSVPP 90
International product number
4046356279765
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
60 V
rated current
4 A
Application standards
not available
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
not available
net weight
0.017 kg
Degree of protection (IP), mounted
IP68
max. operating ambient temperature
90 °C
Material of the contact coat
Nickel/gold
Degree of soiling
1
material of housing
TPU, hardly inflammable, self-extinguishing
Coding (head 1)
A-coded
screened
No
Material used for the thread ring
zinc die-cast
Sensor/actuator adapter design
Y adapter
GTIN
4046356279765
Manufacturer product designation
Y distributor
Manufacturer product description
Sensor/actuator Y-distributor, 5-pos., M12 socket, encoding turned by 90°, on M12 socket and M12 connector, parallel distributor
Product type
SAC-5P-M12YF/M12FS-M12MSVPP 90
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part