??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1557316 - SAC-2P-ASIFK/ 5,0-PUR/M12FS P
Bill of material
PHOENIX CONTACT 1557316
Product number of the Manufacturer
1557316
Short Description
Bus system cable
Long Description
Bus system cable, AS-Interface, 2-position, PUR/PVC, black RAL 9005, shielded, Plug straight AS-i, on Socket straight M12, coding: A, cable length: 5 m, with plastic knurl
Manufacturer Type Description
SAC-2P-ASIFK/ 5,0-PUR/M12FS P
Preview
International product number
4046356185066
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
Application standards
not available
certificate/approval
EAC, EAC-RoHS
Pole number
2
Degree of protection (IP), mounted
IP67
Without halogens
No
Coding (head 1)
not relevant
screened
No
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
AS-i
nominal voltage
30 V
Rated value of current
2 A
Color of coat
black RAL 9005
Number of wires
2
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.750 mm^2
Conductor cross section (AWG), max.
18
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
AS-Interface
GTIN
4046356185066
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, AS-Interface, 2-position, PUR/PVC, black RAL 9005, shielded, Plug straight AS-i, on Socket straight M12, coding: A, cable length: 5 m, with plastic knurl
Product type
SAC-2P-ASIFK/ 5,0-PUR/M12FS P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part