??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KAISER
Description
1555-04 - Cavity wall one-gang junction box
Bill of material
1555-04
Order number
1555-04
EAN-Code
4013456120617
Designation
Cavity wall one-gang junction box
Level of Details
Depth
66 mm
Installation opening Ø
60 mm
Conduit entries M20
9
Conduit entries M25
2
Combination conduit entries M20/25
2
Data Sheet
HTML (Online)
Infotext
UP-PLUS, the new generation of flush-mounting installation with the innovative combination connection piece for quick and non-distorting combinations. With variable conduit entry for M20/ M25 conduits and large installation space. · Variable combination connection piece for conduits up to M25 · Flexible for screw and claw fixing of the accessories · More installation space · High torsional strength, guaranteed standard distance of 71 mm for combinations
预览
3D
尺寸标注
2D
下载CAD模型