??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1554702 - EV-T2G3PC-3AC20A-5,0M-PXC2
Bill of material
PHOENIX CONTACT 1554702
Product number of the Manufacturer
1554702
Short Description
AC charging cable
Long Description
CHARX connect comfort, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap without logo, Type 2, IEC 62196-2, 20 A / 480 V (AC), 100 years PxC logo, cable: 5 m, black, straight
Manufacturer Type Description
EV-T2G3PC-3AC20A-5,0M-PXC2
International product number
4067923033177
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok