??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1554571 - SACC-E-M12MS-8CON-PG 9/0,5 VA
Bill of material
PHOENIX CONTACT 1554571
Product number of the Manufacturer
1554571
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Universal, 8-position, Flush-type male connector, straight, M12-Standard, coding: A , on free cable end, Individual wires, cable length: 0.5 m, 0.25 mm², TPE litz wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1240037
Manufacturer Type Description
SACC-E-M12MS-8CON-PG 9/0,5 VA
Preview
International product number
4046356170345
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
rated voltage
30 V
rated current
2 A
Application standards
IEC 61076-2-101
Combustibility class
V0
certificate/approval
cULus Recognized, EAC, UL Recognized
net weight
0.025 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP65/IP67/IP69K
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
No
Number of control contacts
8
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
A-coded
screened
No
Status display present
No
Material used for the thread ring
Stainless steel
Type of plug-in contact, outside
Flush-type male connector
GTIN
4046356170345
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, Universal, 8-position, Flush-type male connector, straight, M12-Standard, coding: A , on free cable end, Individual wires, cable length: 0.5 m, 0.25 mm², TPE litz wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1240037
Product type
SACC-E-M12MS-8CON-PG 9/0,5 VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part