??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1554458-2
Bill of material
1554458-2
Part Number
1554458-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1554458-2
TE Internal Description
33POS,1.0X0.64,TAB HSG ASSY,SLD
Connector System
Wire-to-Board
Sealable
Yes
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
33
Number of Rows
3
Color
Black
Tab Width
1 mm [ .039 in ]
Tab Thickness
.64 mm [ .025 in ]
Interface Plating
Tin (Sn)
Contact Current Rating Max
3.8 A
Termination Method
Through Hole - Solder
Mounting Orientation
Horizontal90
Centerline
2.8 mm [ .11 in ] Pitch
Operating Temperature Range
-40 - 120 C [ -40 - 248 F ]
Voransichten
3D
2D
CAD-Modelle herunterladen