??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1552984 - SACC-DSI-MSD-4CON-M12-SCO SH
Bill of material
PHOENIX CONTACT 1552984
Product number of the Manufacturer
1552984
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, 4-position, Plug, straight, M12-SPEEDCON, coding: D , Rear mounting, M12 x 1, Solder pins, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1240023
Manufacturer Type Description
SACC-DSI-MSD-4CON-M12-SCO SH
Preview
International product number
4046356162012
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
38
rated voltage
250 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
V0
certificate/approval
cULus Recognized, cULus Recognized, EAC
net weight
0.008 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP65/IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
Yes
Number of control contacts
4
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
D-coded
screened
Yes
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Male (plug)
GTIN
4046356162012
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, 4-position, Plug, straight, M12-SPEEDCON, coding: D , Rear mounting, M12 x 1, Solder pins, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1240023
Product type
SACC-DSI-MSD-4CON-M12-SCO SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part