??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1552620000 - AEP 3C 1.5
Bill of material
Weidmueller 1552620000
Preview
Product number of the Manufacturer
1552620000
Manufacturer Type Description
AEP 3C 1.5
Short Description
End plate (terminals) 59.61 mm x 2.1 mm, dark beige
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118359824
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
beige
Combustibility class
V0
Latchable present
Yes
min. thickness
2.100 mm
Mass
0.002 kg
height
59.605 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models