??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1552480000 - VG M32 SS NUC 17-20,5
Bill of material
Weidmueller 1552480000
Preview
Product number of the Manufacturer
1552480000
Manufacturer Type Description
VG M32 SS NUC 17-20,5
Short Description
Ex cable gland (metal) straight, M 32, 8 mm, OD min. 17 - OD max. 20.5 mm, ID min. 17.00 - ID max. 20.50 mm, Stainless steel 1.4305 (303)
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118359374
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP68
wrench width 2
28 mm
max. sealing range
20.500 mm
min. sealing range
17 mm
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-60 °C
maximum ambient temperature (during operation)
200 °C
protection type (NEMA)
NEMA 4X
thread length connection thread
8 mm
material of the sealing insert
Silicone
for armored cables
No
type of seal Ex
Other
material
stainless steel - 1.4305
overall height
26 mm
Color
gray
Without halogens
Yes
Explosion protection categories for gases
None
Explosion protected category for dusts
None
Mass
0.040 kg
customs tariff number (TARIC)
73072910
URL
URL
Previews
3D
2D
Download CAD models