??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
1550 - Surface box "rigid" (light)
Bill of material
5007806
Item Number
5007806
LOD Level
Height
155 mm
Ø Top
114 mm
Ø Top Hatch
90 mm
Ø Bottom
160 mm
Weight
3.4 kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models