??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1548120000 - MK 3/8 B 1-6
Bill of material
Weidmueller 1548120000
Preview
Product number of the Manufacturer
1548120000
Manufacturer Type Description
MK 3/8 B 1-6
Short Description
Single- and multi-pole terminal strip, 2.5 mm²
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4050118353846
Manufacturer Name
Weidmueller Group
Power loss, static, current-independent [Pls]
0.770 W
Mass
0.030 kg
depth
16.100 mm
height
15 mm
width
72.750 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models