??
Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
Spraying Systems
Description
15475 - Split Eyelet - Metric
Bill of material
B15475A-3x1/2
Sales Part
Material
Series Name
Split-Eyelet Connectors
Inlet Connection Size
Outlet Connection Size
Outlet Connection Gender
Female
Outlet Connection Thread Type
BSPT
Max Pressure
9 bar
Pipe Size
W
mm
D
31.1 mm
L
mm
Net Weight
kg
Previews
3D
Dimension
2D
Download CAD models