??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1546940000 - THM ESO 8/29 P WS
Bill of material
Weidmueller 1546940000
Preview
Product number of the Manufacturer
1546940000
Manufacturer Type Description
THM ESO 8/29 P WS
Short Description
Terminal marking, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118352191
Manufacturer Name
Weidmueller Group
Grid dimensions
8 mm
color
white
Mass
0.000 kg
depth
0.140 mm
height
8 mm
width
29 mm
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models