??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1545720000 - ACT20P-AI-AO-AC-S
Bill of material
Weidmueller 1545720000
Preview
Product number of the Manufacturer
1545720000
Manufacturer Type Description
ACT20P-AI-AO-AC-S
Short Description
Signal inverter, Signal converter/isolator, 90...264 V AC power supply, Input: I/U universal, Output: I/U universal
GTIN
4050118350791
Manufacturer Name
Weidmueller Group
Construction of unit
Signal inverter
Mass
0.260 kg
depth
114.109 mm
height
117.262 mm
width
12.5 mm
customs tariff number (TARIC)
85043129
URL
URL
Previews
3D
2D
Download CAD models