??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1544225-3
Bill of material
1544225-3
Part Number
1544225-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1544225-3
TE Internal Description
PC 3V 6,35 MM NG1
Alias #
P801038974608
Connector Style
Housing for female terminals
Connector System
Wire-to-Wire
Sealable
No
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
No
Row-to-Row Spacing
4.24 mm [ .167 in ]
Number of Positions
3
Number of Rows
2
Color
Green
Cable Exit Angle
180
Body Material
PBT GF
Mating Tab Width
.64, 1.5 mm
Mating Tab Width
.025, .059 in
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
Yes
Centerline
5.95 mm [ .234 in ] Pitch
Width
27.5 mm [ 1.083 in ]
Height
22 mm [ .866 in ]
Length
17.6 mm [ .693 in ]
Operating Temperature Range
-40 - 100 C [ -40 - 212 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94-HB
Packaging Method
Box
Packaging Quantity
1386
Connector Position Assurance Capable
No
Serviceable
Yes
Previews
3D
2D
Download CAD models