I62BA4Z5KL00020
ASCO Numatics
In Control
ISO Valves
ISO 15407-2 - 26 mm
Powered by
CAD模型選擇
{numatics/in_control/valves_iso/15407_26/valve_15407_26_asmtab.prj},{NB=I62BA4Z5KL00020},{MNT=Z5 = Manifold Block, Single Z-Board, Side and Bottom Cylinder Ports, Speed Control},{MOUNT=Manifold Block w/Side & Bottom Ports, Single Solenoid Internal Circuit Board, w/Speed Control},{VT1= 'A' , 'Single Solenoid Pilot, (Spring Return) w/flush Non-Locking Override'},{M11=Z5},{FNC1=4,'2 Position, 4-Way'},{FNC2=4,'2 Position, 4-Way',5,'3 Position, 4-Way Open Center',6,'3 Position, 4-Way Closed Center',7,'3 Position, 4-Way Open to A and B in Center'},{VTG1=20, '24/50-60 VAC', 30, '110-120/50-60 VAC'},{VTG2=60, '12 VDC', 61 , '24 VDC'},{AF=BA4},{PS=2},{PT=L},{VTG=20},{SOPT=000},{INVALID=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
ASCO Numatics
Description
15407-2 26mm Valve - 15407-2 26mm Valve - ISO 15407-2 Series Valve
Bill of material
I62BA4Z5KL00020
Part Number
I62BA4Z5KL00020
I62BA4Z5KL00020
Mounting
Z5 = Manifold Block, Single Z-Board, Side and Bottom Cylinder Ports, Speed Control
Z5 = Manifold Block, Single Z-Board, Side and Bottom Cylinder Ports, Speed Control
Actuator/Function
BA4 = Spring Return,2 Position 4-Way (5/2)
BA4 = Spring Return,2 Position 4-Way (5/2)
Port Size
2 = 1/4
3 = 3/8
H = 8mm
K = 10mm
2 = 1/4
3 = 3/8
H = 8mm
K = 10mm
Port Type
L = Push-In Fittings
N = NPTF Pressure Ports
G = ISO228/1-G Pressure Ports
L = Push-In Fittings
N = NPTF Pressure Ports
G = ISO228/1-G Pressure Ports
Voltage
20 = 24 VAC, 50-60 Hz
30 = 110-120 VAC, 50-60 Hz
60 = 12 VDC
61 = 24 VDC
20 = 24 VAC, 50-60 Hz
30 = 110-120 VAC, 50-60 Hz
60 = 12 VDC
61 = 24 VDC
Option
000 = No Options
11B = Flush Locking Manual Override
11M = Without Manual Override
000 = No Options
11B = Flush Locking Manual Override
11M = Without Manual Override
Previews
3D
2D
下載CAD模型
生成CAD模型