??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1539980000 - PM 2.7/2.6 MC NE RT
Bill of material
Weidmueller 1539980000
Preview
Product number of the Manufacturer
1539980000
Manufacturer Type Description
PM 2.7/2.6 MC NE RT
Short Description
Terminal marking, Pitch in mm: 3.50, Printed characters: neutral, red
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118344714
Manufacturer Name
Weidmueller Group
Grid dimensions
2.600 mm
color
red
Without halogens
Yes
Mass
0.000 kg
depth
3.800 mm
height
2.7 mm
width
2.600 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models