??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1538627 - TCP 10/12A
Bill of material
PHOENIX CONTACT 1538627
Product number of the Manufacturer
1538627
Short Description
Thermal device circuit breaker
Long Description
Thermal device circuit breaker, number of positions: 1, fuse type: Slow-blow, fuse type: Automatic device, mounting type: on base element
Manufacturer Type Description
TCP 10/12A
Preview
International product number
4067923010628
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
rated voltage
250 V
Rated current [In] for the power loss specification
12 A
Combustibility class
V-0
Closing plate required
No
material of insulation
PP
Connection type
Plug-in connection
Min. operating temperature
-20 °C
Max. operating temperature
60 °C
length
24.400 mm
Assembly type
Plug insert
net weight
0.013 kg
Design
pluggable
GTIN
4067923010628
Manufacturer product designation
Thermal device circuit breaker
Manufacturer product description
Thermal miniature circuit breaker, can be plugged into PT 10-FSI/C Push-in fuse terminal block.
Product type
TCP 10/12A
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
ID
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part