??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1538066 - CHARX PT2C-DC375-5,0MES00P1
Bill of material
PHOENIX CONTACT 1538066
Product number of the Manufacturer
1538066
Short Description
DC charging cable
Long Description
CHARX connect professional, HPC DC charging cable, with vehicle charging connector and open cable end, Functional prototype, for charging electric vehicles (EV) with direct current (DC), supports four-conductor measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, CCS type 2, based on IEC 62196-3, 375 A / 1000 V (DC), PHOENIX CONTACT logo, cable: 5 m, black, straight
Manufacturer Type Description
CHARX PT2C-DC375-5,0MES00P1
Preview
International product number
4067923010413
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Application standards
based on IEC 62196-3
Nominal current
375 A
nominal voltage
1000 V
Current type
DC
length of the cable
5 m
Charging mode
Mode 4
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 2 CCS
Number of communication conductors
2
With temperature sensor
Yes
GTIN
4067923010413
Manufacturer product designation
DC charging cable
Manufacturer product description
CHARX connect professional, HPC DC charging cable, with vehicle charging connector and open cable end, Functional prototype, for charging electric vehicles (EV) with direct current (DC), supports four-conductor measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, CCS type 2, based on IEC 62196-3, 375 A / 1000 V (DC), PHOENIX CONTACT logo, cable: 5 m, black, straight
Product type
CHARX PT2C-DC375-5,0MES00P1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD