??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1534546 - SACCBP-M12FSB-5CON-M16/0,5-900
Bill of material
PHOENIX CONTACT 1534546
Product number of the Manufacturer
1534546
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, INTERBUS (16 Mbps), 5-position, PUR halogen-free, green RAL 6017, shielded, Socket, straight, M12-SPEEDCON, coding: B, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 0.5 m, INTERBUS, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239943
Manufacturer Type Description
SACCBP-M12FSB-5CON-M16/0,5-900
Preview
International product number
4046356026710
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
rated voltage
48 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Ni/Au
Insertion cycles, min.
100
material of housing
PA 6.6
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
0.500 m
Mounting of the flush-type connector
Rear mounting
Screw-in thread
M12
With thread
No
GTIN
4046356026710
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, INTERBUS (16 Mbps), 5-position, PUR halogen-free, green RAL 6017, shielded, Socket, straight, M12-SPEEDCON, coding: B, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 0.5 m, INTERBUS, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239943
Product type
SACCBP-M12FSB-5CON-M16/0,5-900
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models