??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1533034 - PV-FI-X1F/M-S 4-6 PU1
Bill of material
PHOENIX CONTACT 1533034
Product number of the Manufacturer
1533034
Short Description
Connector
Long Description
Photovoltaic PCB connector, product family: XLIX, connector, housing material: PC/PA, color: black, number of positions: 1, minimum conductor cross-section: 4 mm², rated current: 35 A, maximum conductor cross-section: 6 mm², rated current: 40 A, connection method: spring, contact switching type: socket plug
Manufacturer Type Description
PV-FI-X1F/M-S 4-6 PU1
Preview
International product number
4067923002470
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
Pole number
1
max. operating ambient temperature
85 °C
Material of the contact coat
Sn
PE connection present
No
Insertion cycles, min.
50
screen connection present
No
Number of control contacts
1
With thread
Yes
Connection on the inside
Spring-cage
Inside connection
Spring-cage
GTIN
4067923002470
Manufacturer product designation
Connector
Manufacturer product description
Photovoltaic PCB connector, product family: XLIX, connector, housing material: PC/PA, color: black, number of positions: 1, minimum conductor cross-section: 4 mm², rated current: 35 A, maximum conductor cross-section: 6 mm², rated current: 40 A, connection method: spring, contact switching type: socket plug
Product type
PV-FI-X1F/M-S 4-6 PU1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85359000
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models