??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1532261-1
Bill of material
1532261-1
Part Number
1532261-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1532261-1
TE Internal Description
M8351313-D01CN = MCKS-C2-B-25SRT1
Mil-Spec
M8351313-D01CN
Alias #
MCKS-C2-B-25SRT1
Connector & Housing Type
Receptacle
Connector & Contact Terminates To
Printed Circuit Board
Wire Type
Solid
Product Type
Connector
PCB Mount Orientation
Right Angle
Number of Positions
25
Preloaded
Yes
Lead Length
2.77 mm [ .109 in ]
Shell Plating Material
Cadmium
Contact Base Material
Beryllium Copper
Contact Mating Area Plating Material
Gold
Contact Type
Socket
Previews
3D
2D
Pobierz modele CAD