??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1532253-1
Bill of material
1532253-1
Part Number
1532253-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1532253-1
TE Internal Description
M8351310-D01CN = MCKS-C2-B-25PRT1
Mil-Spec
M8351310-D01CN
Alias #
MCKS-C2-B-25PRT1
Connector & Housing Type
Plug
Connector & Contact Terminates To
Wire & Cable
Product Type
Connector
Number of Positions
25
Preloaded
Yes
Lead Length
2.77 mm [ .109 in ]
Insulation Color
Black
Shell Plating Material
Cadmium
Contact Base Material
Beryllium Copper
Contact Mating Area Plating Material
Gold
Contact Type
Pin
Voransichten
3D
2D
CAD-Modelle herunterladen