??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1532183-4
Bill of material
1532183-4
Part Number
1532183-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1532183-4
TE Internal Description
M8351303-E04N, MCKS-N1-B-31P6G9-36.0
Mil-Spec
M8351303-E04N
Alias #
094-6525-0004, MCKS-N1-B-31P6G9-36.0
Connector & Housing Type
Plug
Connector System
Cable-to-Board
Connector & Contact Terminates To
Wire & Cable
Number of Positions
31
Contact Current Rating Max
3 A
Mounting Hardware
None
Centerline
1.27 mm [ .05 in ] Pitch
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Signal
Previews
3D
2D
Download CAD models