??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1532171-6
Bill of material
1532171-6
Part Number
1532171-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1532171-6
TE Internal Description
M8351304-A10N, MCKS-N1-B-9S6Q1-36.0
Mil-Spec
M8351304-A10N
Alias #
094-6126-0010, MCKS-N1-B-9S6Q1-36.0
Connector & Housing Type
Receptacle
Connector System
Cable-to-Board
Connector & Contact Terminates To
Wire & Cable
Number of Positions
9
Contact Current Rating Max
3 A
Mounting Hardware
None
Centerline
1.27 mm [ .05 in ] Pitch
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Signal
Previews
3D
2D
Download CAD models