??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1531919 - CHARX PT2C-DC375-4,0MES00P
Bill of material
PHOENIX CONTACT 1531919
Product number of the Manufacturer
1531919
Short Description
DC charging cable
Long Description
CHARX connect professional, HPC DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), supports four-conductor measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, CCS type 2, based on IEC 62196-3, 375 A / 1000 V (DC), PHOENIX CONTACT logo, cable: 4 m, black, straight
Manufacturer Type Description
CHARX PT2C-DC375-4,0MES00P
Preview
International product number
4067923000612
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Application standards
based on IEC 62196-3
Nominal current
375 A
nominal voltage
1000 V
Current type
DC
length of the cable
4 m
Charging mode
Mode 4
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 2 CCS
Number of communication conductors
2
With temperature sensor
Yes
GTIN
4067923000612
Manufacturer product designation
DC charging cable
Manufacturer product description
CHARX connect professional, HPC DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), supports four-conductor measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, CCS type 2, based on IEC 62196-3, 375 A / 1000 V (DC), PHOENIX CONTACT logo, cable: 4 m, black, straight
Product type
CHARX PT2C-DC375-4,0MES00P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD