??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1531908 - CHARX PT2C-DC375-8,0MES00P
Bill of material
PHOENIX CONTACT 1531908
Product number of the Manufacturer
1531908
Short Description
DC charging cable
Long Description
CHARX connect professional, HPC DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), supports four-conductor measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, CCS type 2, based on IEC 62196-3, 375 A / 1000 V (DC), PHOENIX CONTACT logo, cable: 8 m, black, straight
Manufacturer Type Description
CHARX PT2C-DC375-8,0MES00P
International product number
4067923000926
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat