??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1531240000 - SAKSI 4 BK
Bill of material
Weidmueller 1531240000
Preview
Product number of the Manufacturer
1531240000
Manufacturer Type Description
SAKSI 4 BK
Short Description
Fuse terminal, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118336627
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
4 mm²
max. supply voltage for defect display
500 V
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
min. supply voltage for defect display
500 V
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
6.300 A
Number of levels
1
Power loss, static, current-independent [Pls]
1.020 W
color
black
Design of safety block
Miniature fuses 5x20 mm
Combustibility class
V0
Design of display of defects
without
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design
swiveling
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.012 kg
depth
41.69 mm
height
57.975 mm
width
8.1 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models