??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1528497 - SACCEC-M12FSD-4CON-M16/1,0-931
Bill of material
PHOENIX CONTACT 1528497
Product number of the Manufacturer
1528497
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, PUR, water blue RAL 5021, shielded, Socket, straight, M12, coding: D, on free cable end, Front mounting, cable length: 1 m, Ethernet flexible CAT5, 2-pair, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239910
Manufacturer Type Description
SACCEC-M12FSD-4CON-M16/1,0-931
Preview
Manufacturer product description
Bus system flush-type socket, Ethernet, 4-pos., M12, shielded, D-coded, front/screw mounting with M16 thread, can be positioned, with 1 m bus cable, 2 x 2 x 0.14 mm²
International product number
4046356023429
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
rated voltage
48 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Ni/Au
material of housing
PA 6.6
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
1 m
Type of plug-in contact, inside
Female (socket)
Mounting of the flush-type connector
Front mounting
Screw-in thread
M12
With thread
No
GTIN
4046356023429
Manufacturer product designation
Device connector front mounting
Product type
SACCEC-M12FSD-4CON-M16/1,0-931
URI of the product
http://www.phoenixcontact.com/product/1528497
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models