??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1528120000 - ZQV 4N/4 BL
Bill of material
Weidmueller 1528120000
Preview
Product number of the Manufacturer
1528120000
Manufacturer Type Description
ZQV 4N/4 BL
Short Description
Cross-connector (terminal) Plugged, Number of poles: 4, Pitch in mm: 6.10, Insulated: Yes, 32 A, blue
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118332872
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
6.100 mm
rated current
32 A
Number of bridged terminals
4
color
blue
Design
Cross connector
Explosion tested design (EEx e)
Yes
Insulation present
Yes
Assembly type
plug-in
Mass
0.003 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
CAD modeli indir