??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1527922 - SACC-V-3CON-PG9/A-1L-SV 120V
Bill of material
PHOENIX CONTACT 1527922
Product number of the Manufacturer
1527922
Short Description
Valve connectors
Long Description
Valve connectors, Universal, 3-position, Valve connector A, Screw connection, cable gland Pg9, external cable diameter 6 mm ... 8 mm
Manufacturer Type Description
SACC-V-3CON-PG9/A-1L-SV 120V
Preview
International product number
4017918980962
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
110 V
rated current
10 A
Application standards
not available
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
certificate/approval
EAC
Pole number
3
Degree of protection (IP), mounted
IP65
max. operating ambient temperature
85 °C
Material of the contact coat
Ni
Degree of soiling
3
PE connection present
No
Insertion cycles, min.
50
material of housing
PA6
min. connectable conductor cross-section
0.340 mm^2
max. connectable conductor cross-section
1.500 mm^2
Construction form of the plug connector
Valve connector
External cable diameter, min.
6 mm
External cable diameter, max.
8 mm
Status display present
Yes
Type of wiring
Varistor
GTIN
4017918980962
Manufacturer product designation
Valve connectors
Manufacturer product description
Valve connectors, Universal, 3-position, Valve connector A, Screw connection, cable gland Pg9, external cable diameter 6 mm ... 8 mm
Product type
SACC-V-3CON-PG9/A-1L-SV 120V
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
HU
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part