??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1525911 - SACCEC-M12FSB-2CON-M16/10-910
Bill of material
PHOENIX CONTACT 1525911
Product number of the Manufacturer
1525911
Short Description
Device connector front mounting
Long Description
Device connector front mounting, 2-position halogen-free, red lilac RAL 4001, shielded, Socket, straight, M12, coding: B, on free cable end, Front mounting, M16 x 1.5, cable length: 10 m, PROFIBUS, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239898
Manufacturer Type Description
SACCEC-M12FSB-2CON-M16/10-910
Preview
rated voltage
48 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Ni/Au
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
10 m
Mounting of the flush-type connector
Front mounting
Screw-in thread
M12
With thread
No
GTIN
4046356022521
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Bus system flush-type socket, PROFIBUS, 2-pos., M12, shielded, B-coded, front/screw mounting with M16 thread, with 10 m bus cable, 2 x 0.25 mm²
Product type
SACCEC-M12FSB-2CON-M16/10-910
GLN of manufacturer
4063151
International product number
4046356022521
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part