??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1525870 - WMTB HF-HP (40X12)R BK
Bill of material
PHOENIX CONTACT 1525870
Product number of the Manufacturer
1525870
Short Description
Cable marker
Long Description
Cable marker, Roll, black, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 40 x 12 mm, Number of individual labels: 1000
Manufacturer Type Description
WMTB HF-HP (40X12)R BK
International product number
4063151994914
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39204910
Country of origin
DK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part