??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1525866 - WMTB HF-HP (40X12)R BU
Bill of material
PHOENIX CONTACT 1525866
Product number of the Manufacturer
1525866
Short Description
Cable marker
Long Description
Cable marker, Roll, blue, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 40 x 12 mm, Number of individual labels: 1000
Manufacturer Type Description
WMTB HF-HP (40X12)R BU
Preview
International product number
4063151994358
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
width
12 mm
color
Blue
length
40 mm
Assembly type
quick fastening
net weight
1.177 kg
Marking process
Thermal transfer for rolls
type of delivery
Castor
Number of units per delivery form
1000
Without halogens
No
material
Polyolefine
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
UV resistance
ISO 4892-2:2013-03 (following)
max. relative humidity (operation)
45 %
max. storage temperature
10 °C
min. storage temperature
10 °C
Min. relative humidity (storage)
45 %
max. relative humidity (storage)
45 %
min. relative humidity (operation)
45 %
max. cable diameter
6 mm
GTIN
4063151994358
Manufacturer product designation
Cable marker
Manufacturer product description
Cable marker, Roll, blue, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 40 x 12 mm, Number of individual labels: 1000
Product type
WMTB HF-HP (40X12)R BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39204910
Country of origin
DK
Deeplink
Deeplink
Previews
3D
2D
Download CAD models