??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1525775 - SAC-5P-M12MS/ 1,0-920/M12MS
Bill of material
PHOENIX CONTACT 1525775
Product number of the Manufacturer
1525775
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, Plug straight M12, coding: A, on Plug straight M12, coding: A, cable length: 1 m
Manufacturer Type Description
SAC-5P-M12MS/ 1,0-920/M12MS
diameter
6.700 mm
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP68
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
red lilac RAL 4001
min. permissible cable outside temperature, when moving
-30 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
5
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1 m
GTIN
4017918950279
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, PUR halogen-free, red lilac RAL 4001, Plug straight M12, coding: A, on Plug straight M12, coding: A, cable length: 1 m
Product type
SAC-5P-M12MS/ 1,0-920/M12MS
GLN of manufacturer
4063151
International product number
4017918950279
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part