??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1525681 - SACCEC-M12FS-5CON-M16/ 1,0-920
Bill of material
PHOENIX CONTACT 1525681
Product number of the Manufacturer
1525681
Short Description
Device connector front mounting
Long Description
Device connector front mounting, CANopen®, DeviceNet™, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, Socket, straight, M12, coding: A, on free cable end, Front mounting, M16 x 1.5, cable length: 1 m, CANopen®/DeviceNet™, PUR, violet, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239894
Manufacturer Type Description
SACCEC-M12FS-5CON-M16/ 1,0-920
Preview
International product number
4046356022422
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
rated voltage
48 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Ni/Au
Insertion cycles, min.
100
material of housing
PA 6.6
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
1 m
Type of plug-in contact, inside
Female (socket)
Mounting of the flush-type connector
Front mounting
Screw-in thread
M12
With thread
No
GTIN
4046356022422
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, CANopen®, DeviceNet™, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, Socket, straight, M12, coding: A, on free cable end, Front mounting, M16 x 1.5, cable length: 1 m, CANopen®/DeviceNet™, PUR, violet, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239894
Product type
SACCEC-M12FS-5CON-M16/ 1,0-920
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models