??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1525597 - SACCEC-M12FSB-2CON-M16/0,5-910
Bill of material
PHOENIX CONTACT 1525597
Product number of the Manufacturer
1525597
Short Description
Device connector front mounting
Long Description
Bus system flush-type socket, PROFIBUS, 2-pos., M12, shielded, B-coded, front/screw mounting with M16 thread, with 0.5 m bus cable, 2 x 0.25 mm²
Manufacturer Type Description
SACCEC-M12FSB-2CON-M16/0,5-910
Preview
International product number
4046356022330
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
rated voltage
48 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Ni/Au
Insertion cycles, min.
100
material of housing
PA 6.6
screen connection present
Yes
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
0.500 m
Mounting of the flush-type connector
Front mounting
Screw-in thread
M12
With thread
No
GTIN
4046356022330
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Bus system flush-type socket, PROFIBUS, 2-pos., M12, shielded, B-coded, front/screw mounting with M16 thread, with 0.5 m bus cable, 2 x 0.25 mm²
Product type
SACCEC-M12FSB-2CON-M16/0,5-910
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part