??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1521640000 - AEP 4C 2.5 BL
Bill of material
Weidmueller 1521640000
Preview
Product number of the Manufacturer
1521640000
Manufacturer Type Description
AEP 4C 2.5 BL
Short Description
End plate (terminals) 75.55 mm x 2.1 mm, blue
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118328400
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
blue
Combustibility class
V0
Latchable present
Yes
min. thickness
2.100 mm
Mass
0.002 kg
height
75.55 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models