??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1520990000 - ESG 9/26 SCM ECO MC NE GE
Bill of material
Weidmueller 1520990000
Preview
Product number of the Manufacturer
1520990000
Manufacturer Type Description
ESG 9/26 SCM ECO MC NE GE
Short Description
Device marking, 26 mm, PA 66, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118327861
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.001 kg
depth
7.2 mm
height
9 mm
width
25.8 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models