??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1520055 - SACC-E-MS-5CON-M16/0,5 SCO
Bill of material
PHOENIX CONTACT 1520055
Product number of the Manufacturer
1520055
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Universal, 5-position, Flush-type male connector, straight, M12-SPEEDCON, coding: A , on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire
Manufacturer Type Description
SACC-E-MS-5CON-M16/0,5 SCO
Preview
International product number
4046356020145
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
rated voltage
60 V
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
Degree of protection (IP), mounted
max. operating ambient temperature
85 °C
Material of the contact coat
Ni/Au
Degree of soiling
3
Insertion cycles, min.
100
material of housing
PA 6.6
screen connection present
No
Coding (head 1)
not available
Type of plug-in contact, outside
Without
Cable length
0.500 m
Cross section of conductor
0.340 mm^2
Mounting of the flush-type connector
Front mounting
Screw-in thread
M12
Wire insulation material
TPE
material of the core insulation
TPE
With thread
No
GTIN
4046356020145
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, Universal, 5-position, Flush-type male connector, straight, M12-SPEEDCON, coding: A , on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire
Product type
SACC-E-MS-5CON-M16/0,5 SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat