??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1519765 - SAC-4P-M12MS-M 8FS
Bill of material
PHOENIX CONTACT 1519765
Product number of the Manufacturer
1519765
Short Description
Adapter
Long Description
Adapter, 4-position, Plug straight M12, coding: A, on Socket straight M8, coding: A
Manufacturer Type Description
SAC-4P-M12MS-M 8FS
Preview
International product number
4046356019958
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
30 V
rated current
4 A
Application standards
IEC 61076-2-101, IEC 61076-2-104
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
cULus Listed, EAC
net weight
0.013037 kg
Degree of protection (IP), mounted
IP65
max. operating ambient temperature
90 °C
Material of the contact coat
Nickel/gold
Degree of soiling
1
material of housing
TPU, hardly inflammable, self-extinguishing
Coding (head 1)
A-coded
screened
No
Material used for the thread ring
zinc die-cast
Sensor/actuator adapter design
Simple
GTIN
4046356019958
Manufacturer product designation
Adapter
Manufacturer product description
Adapter, 4-position, Plug straight M12, coding: A, on Socket straight M8, coding: A
Product type
SAC-4P-M12MS-M 8FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part