??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1518291 - CHARX ET2C-1AC32-5,0MES00P1
Bill of material
PHOENIX CONTACT 1518291
Product number of the Manufacturer
1518291
Short Description
AC charging cable
Long Description
CHARX connect eco, AC charging cable, with vehicle charging connector and open cable end, Functional prototype, for charging electric vehicles (EV) with alternating current (AC), with protective cap, with SAMPLE marking, Type 2, IEC 62196-2, 32 A / 250 V (AC), PHOENIX CONTACT logo, cable: 5 m, black, straight
Manufacturer Type Description
CHARX ET2C-1AC32-5,0MES00P1
International product number
4063151981181
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part