??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1515591 - CHARX ET2C-1AC20-5,0MES00P1
Bill of material
PHOENIX CONTACT 1515591
Product number of the Manufacturer
1515591
Short Description
AC charging cable
Long Description
CHARX connect eco, AC charging cable, with vehicle charging connector and open cable end, Functional prototype, for charging electric vehicles (EV) with alternating current (AC), with protective cap, with SAMPLE marking, Type 2, IEC 62196-2, 20 A / 250 V (AC), PHOENIX CONTACT logo, cable: 5 m, black, straight
Manufacturer Type Description
CHARX ET2C-1AC20-5,0MES00P1
Preview
International product number
4063151979546
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Application standards
IEC 62196-2
Nominal current
20 A
nominal voltage
250 V
Current type
AC single phase
length of the cable
5 m
Charging mode
Mode 3
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 2
Number of communication conductors
2
With temperature sensor
No
GTIN
4063151979546
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect eco, AC charging cable, with vehicle charging connector and open cable end, Functional prototype, for charging electric vehicles (EV) with alternating current (AC), with protective cap, with SAMPLE marking, Type 2, IEC 62196-2, 20 A / 250 V (AC), PHOENIX CONTACT logo, cable: 5 m, black, straight
Product type
CHARX ET2C-1AC20-5,0MES00P1
URI of the product
http://www.phoenixcontact.com/product/1515591
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD